MD0471MQB062
62mm Shaft Dia. External Retaining, with a 15975kg Thrust Strength.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $1.64 | 4 wks |
5 - 9 | $1.2 | 4 wks |
10+ | $0.99 | 4 wks |
$1.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Dia. (d) | 57.8 |
Groove Dia. (D₂) | 59 mm |
Groove Width (W) | 2.15 mm |
Material | Spring Steel (1065-1090) |
Ring Clearance (D) | 77.8 |
Ring Thickness (S) | 2 mm |
Ring Thrust Strength (kg) | 15975 kg |
Shaft Dia. (D₁) | 62 mm |
Unit Price (per Pack) | 1 per pack |