MD0471MQB016
16mm Shaft Dia. External Retaining, with a 996kg Thrust Strength.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $13.40 | 8 wks |
| 5 - 9 | $11.17 | 8 wks |
| 10+ | $10.05 | 8 wks |
$13.40
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | OIL DIPPED |
|---|---|
| Free Dia. (d) | 14.7 |
| Groove Dia. (D₂) | 15.2 mm |
| Groove Width (W) | 1.1 mm |
| Material | Spring Steel (1065-1090) |
| Ring Clearance (D) | 24.4 |
| Ring Thickness (S) | 1 mm |
| Ring Thrust Strength (kg) | 996 kg |
| Shaft Dia. (D₁) | 16 mm |
| Unit Price (per Pack) | 100 per pack |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities