MD0471MQB015
15mm Shaft Dia. External Retaining, with a 935kg Thrust Strength.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $12.70 | 4 wks |
5 - 9 | $10.53 | 4 wks |
10+ | $9.44 | 4 wks |
$12.70
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Dia. (d) | 13.8 |
Groove Dia. (D₂) | 14.3 mm |
Groove Width (W) | 1.1 mm |
Material | Spring Steel (1065-1090) |
Ring Clearance (D) | 23.2 |
Ring Thickness (S) | 1 mm |
Ring Thrust Strength (kg) | 935 kg |
Shaft Dia. (D₁) | 15 mm |
Unit Price (per Pack) | 100 per pack |