MD0471MQB014
14mm Shaft Dia. External Retaining, with a 872kg Thrust Strength.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $11.99 | 8 wks |
| 5 - 9 | $9.88 | 8 wks |
| 10+ | $8.84 | 8 wks |
$11.99
Availability: 1 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | OIL DIPPED |
|---|---|
| Free Dia. (d) | 12.9 |
| Groove Dia. (D₂) | 13.4 mm |
| Groove Width (W) | 1.1 mm |
| Material | Spring Steel (1065-1090) |
| Ring Clearance (D) | 22 |
| Ring Thickness (S) | 1 mm |
| Ring Thrust Strength (kg) | 872 kg |
| Shaft Dia. (D₁) | 14 mm |
| Unit Price (per Pack) | 100 per pack |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities