MD0471MQB012
12mm Shaft Dia. External Retaining, with a 747kg Thrust Strength.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $8.44 | 8 wks |
| 5 - 9 | $6.88 | 8 wks |
| 10+ | $6.08 | 8 wks |
$8.44
Availability: 37.17 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | OIL DIPPED |
|---|---|
| Free Dia. (d) | 11 |
| Groove Dia. (D₂) | 11.5 mm |
| Groove Width (W) | 1.1 mm |
| Material | Spring Steel (1065-1090) |
| Ring Clearance (D) | 19.6 |
| Ring Thickness (S) | 1 mm |
| Ring Thrust Strength (kg) | 747 kg |
| Shaft Dia. (D₁) | 12 mm |
| Unit Price (per Pack) | 100 per pack |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities