MD0471MQB010
10mm Shaft Dia. External Retaining, with a 622kg Thrust Strength.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $7.74 | 4 wks |
5 - 9 | $6.23 | 4 wks |
10+ | $5.49 | 4 wks |
$7.74
Availability: 121 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Dia. (d) | 9.3 |
Groove Dia. (D₂) | 9.6 mm |
Groove Width (W) | 1.1 mm |
Material | Spring Steel (1065-1090) |
Ring Clearance (D) | 17.6 |
Ring Thickness (S) | 1 mm |
Ring Thrust Strength (kg) | 622 kg |
Shaft Dia. (D₁) | 10 mm |
Unit Price (per Pack) | 100 per pack |