MD0471MQB009
9mm Shaft Dia. External Retaining, with a 560kg Thrust Strength.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $8.44 | 4 wks |
5 - 9 | $6.88 | 4 wks |
10+ | $6.08 | 4 wks |
$8.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Dia. (d) | 8.4 |
Groove Dia. (D₂) | 8.6 mm |
Groove Width (W) | 1.1 mm |
Material | Spring Steel (1065-1090) |
Ring Clearance (D) | 16.4 |
Ring Thickness (S) | 1 mm |
Ring Thrust Strength (kg) | 560 kg |
Shaft Dia. (D₁) | 9 mm |
Unit Price (per Pack) | 100 per pack |
Substitute Part | MD0471MQB009SL |