MD0471MQB007
7mm Shaft Dia. External Retaining, with a 341kg Thrust Strength.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $8.08 | 8 wks |
| 5 - 9 | $6.33 | 8 wks |
| 10+ | $5.49 | 8 wks |
$8.08
Availability: 4.9 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | OIL DIPPED |
|---|---|
| Free Dia. (d) | 6.5 |
| Groove Dia. (D₂) | 6.7 mm |
| Groove Width (W) | 0.9 mm |
| Material | Spring Steel (1065-1090) |
| Ring Clearance (D) | 13.8 |
| Ring Thickness (S) | 0.8 mm |
| Ring Thrust Strength (kg) | 341 kg |
| Shaft Dia. (D₁) | 7 mm |
| Unit Price (per Pack) | 100 per pack |
| Substitute Part | MD0471MQB007SL |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities