MD0471MQB006
6mm Shaft Dia. External Retaining, with a 252kg Thrust Strength.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $6.66 | 8 wks |
| 5 - 9 | $5.26 | 8 wks |
| 10+ | $4.58 | 8 wks |
$6.66
Availability: 17.25 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | OIL DIPPED |
|---|---|
| Free Dia. (d) | 5.6 |
| Groove Dia. (D₂) | 5.7 mm |
| Groove Width (W) | 0.8 mm |
| Material | Spring Steel (1065-1090) |
| Ring Clearance (D) | 12.2 |
| Ring Thickness (S) | 0.7 mm |
| Ring Thrust Strength (kg) | 252 kg |
| Shaft Dia. (D₁) | 6 mm |
| Unit Price (per Pack) | 100 per pack |
| Substitute Part | MD0471MQB006SL |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities