MD0471MQB004
4mm Shaft Dia. External Retaining, with a 90kg Thrust Strength.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $6.66 | 8 wks |
5 - 9 | $5.26 | 8 wks |
10+ | $4.58 | 8 wks |
$6.66
Availability: 26.9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Dia. (d) | 3.7 |
Groove Dia. (D₂) | 3.8 mm |
Groove Width (W) | 0.5 mm |
Material | Spring Steel (1065-1090) |
Ring Clearance (D) | 8.8 |
Ring Thickness (S) | 0.4 mm |
Ring Thrust Strength (kg) | 90 kg |
Shaft Dia. (D₁) | 4 mm |
Unit Price (per Pack) | 100 per pack |
Substitute Part | MD0471MQB004SL |