MD0137MQB300
Wave Spring Washers, 17mm Inside Diameter, 30mm Outside Diameter, M16 Screw Size, Material- Spring Steel HRC 43-50.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.14 | 4 wks |
10 - 24 | $26.87 | 4 wks |
25 - 49 | $25.83 | 4 wks |
50 - 99 | $25.17 | 4 wks |
100+ | Request for Quote |
$29.14
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Din Class | DIN 137 TYPE B |
---|---|
Height (H) | 3.2 mm |
Inside Diameter (d) | 17 mm |
Material | Spring Steel HRC 43-50 |
Material Thickness (S) | 1.6 mm |
Outside Dia. (D) | 30 mm |
Screw Size (Nom.) | M16 |