MD0137MQB150

Wave Spring Washers, 8.4mm Inside Diameter, 15mm Outside Diameter, M8 Screw Size, Material- Spring Steel HRC 43-50.
Qty Range Price/Unit Ships Within
1 - 9 $3.94 4 wks
10 - 24 $3.41 4 wks
25 - 49 $3.14 4 wks
50 - 99 $3 4 wks
100+ Request for Quote
$3.94

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Din Class DIN 137 TYPE B
Height (H) 1.5 mm
Inside Diameter (d) 8.4 mm
Material Spring Steel HRC 43-50
Material Thickness (S) 0.8 mm
Outside Dia. (D) 15 mm
Screw Size (Nom.) M8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team