MD0137MQB120

Wave Spring Washers, 6.4mm Inside Diameter, 12mm Outside Diameter, M6 Screw Size, Material- Spring Steel HRC 43-50.
Qty Range Price/Unit Ships Within
1 - 9 $2.95 4 wks
10 - 24 $2.53 4 wks
25 - 49 $2.29 4 wks
50 - 99 $2.17 4 wks
100+ Request for Quote
$2.95

Availability: 2.9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Din Class DIN 137 TYPE B
Height (H) 1.3 mm
Inside Diameter (d) 6.4 mm
Material Spring Steel HRC 43-50
Material Thickness (S) 0.5 mm
Outside Dia. (D) 12 mm
Screw Size (Nom.) M6

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team