MD0137MQB080

Wave Spring Washers, 3.2mm Inside Diameter, 8mm Outside Diameter, M3 Screw Size, Material- Spring Steel HRC 43-50.
Qty Range Price/Unit Ships Within
1 - 9 $4.39 4 wks
10 - 24 $3.81 4 wks
25 - 49 $3.52 4 wks
50 - 99 $3.36 4 wks
100+ Request for Quote
$4.39

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Din Class DIN 137 TYPE B
Height (H) 0.8 mm
Inside Diameter (d) 3.2 mm
Material Spring Steel HRC 43-50
Material Thickness (S) 0.5 mm
Outside Dia. (D) 8 mm
Screw Size (Nom.) M3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team