MD0137MQA150
Curved Spring Washer, 8.4mm Inside Diameter, 15mm Outside Diameter, M8 Screw Size, Material- Spring Steel HRC 43-50.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.18 | 4 wks |
10 - 24 | $5.49 | 4 wks |
25 - 49 | $4.94 | 4 wks |
50 - 99 | $4.49 | 4 wks |
100+ | Request for Quote |
$6.18
Availability: 4.6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (H) | 1.7 mm |
---|---|
Inside Diameter (d) | 8.4 mm |
Material | Spring Steel HRC 43-50 |
Material Thickness (S) | 0.5 mm |
Outside Dia. (D) | 15 mm |
Screw Size (Nom.) | M8 |