MD0137MQA110
Curved Spring Washer, 6.4mm Inside Diameter, 11mm Outside Diameter, M6 Screw Size, Material- Spring Steel HRC 43-50.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.10 | 4 wks |
10 - 24 | $3.64 | 4 wks |
25 - 49 | $3.28 | 4 wks |
50 - 99 | $2.98 | 4 wks |
100+ | Request for Quote |
$4.10
Availability: 4.5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (H) | 1.1 mm |
---|---|
Inside Diameter (d) | 6.4 mm |
Material | Spring Steel HRC 43-50 |
Material Thickness (S) | 0.5 mm |
Outside Dia. (D) | 11 mm |
Screw Size (Nom.) | M6 |