MD0127MXO080
Stainless Steel Split Lock Washers for M8 Screw, 7.1mm (ID), 14.8mm (OD)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.99 | 11 wks |
10 - 24 | $4.63 | 11 wks |
25 - 49 | $3.98 | 11 wks |
50+ | $3.53 | 11 wks |
$5.99
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Internal Diameter (d) | 8.1 |
---|---|
Material Thickness (S) | 2 |
Material | Stainless Steel |
Outside Dia. (D) | 14.8 |
Screw Size | M8 |
Screw Type (ass´y) | Pan Head |
Standard | DIN 127 B |