MD0127MXO060
Stainless Steel Split Lock Washers for M6 Screw, 6.1mm (ID), 11.8mm (OD)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.48 | 4 wks |
10 - 24 | $2.48 | 4 wks |
25 - 49 | $2.04 | 4 wks |
50+ | $1.73 | 4 wks |
$3.48
Availability: 4.3 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Internal Diameter (d) | 6.1 |
---|---|
Material Thickness (S) | 1.6 |
Material | Stainless Steel |
Outside Dia. (D) | 11.8 |
Screw Size | M6 |
Screw Type (ass´y) | Pan Head |
Standard | DIN 127 B |