MD0127MXO040
Stainless Steel Split Lock Washers for M4 Screw, 4.1mm (ID), 7.6mm (OD)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $2.27 | 11 wks |
10 - 24 | $1.47 | 11 wks |
25 - 49 | $1.13 | 11 wks |
50+ | $0.89 | 11 wks |
$2.27
Availability: 5.14 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Internal Diameter (d) | 4.1 |
---|---|
Material Thickness (S) | 0.9 |
Material | Stainless Steel |
Outside Dia. (D) | 7.6 |
Screw Size | M4 |
Screw Type (ass´y) | Pan Head |
Standard | DIN 127 B |