MD0127MXO025
Stainless Steel Split Lock Washers for M2.5 Screw, 2.6mm (ID), 5.1mm(OD)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $2.27 | 4 wks |
10 - 24 | $1.47 | 4 wks |
25 - 49 | $1.13 | 4 wks |
50+ | $0.89 | 4 wks |
$2.27
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Internal Diameter (d) | 2.6 |
---|---|
Material Thickness (S) | 0.6 |
Material | Stainless Steel |
Outside Dia. (D) | 5.1 |
Screw Size | M2.5 |
Screw Type (ass´y) | Pan Head |
Standard | DIN 127 B |
Substitute Part | S7509YF0007 |