MD0127MQB100
Stainless Steel Split Lock Washers for M8 Screw, 10.2mm (I.D.), 18.1mm (OD)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.53 | 11 wks |
10 - 24 | $2.53 | 11 wks |
25 - 49 | $2.08 | 11 wks |
50+ | $1.76 | 11 wks |
$3.53
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Internal Diameter (d) | 10.2 |
---|---|
Material Thickness (S) | 2.2 |
Material | Spring Steel |
Outside Dia. (D) | 18.1 |
Screw Size | M10 |
Screw Type (ass´y) | Pan Head |
Standard | DIN 127 B |