MD0127MQB080

Spring Steel Split Lock Washers for M8 Screw, 7.1mm (ID), 14.8mm (OD)
Qty Range Price/Unit Ships Within
1 - 9 $3.53 4 wks
10 - 24 $2.53 4 wks
25 - 49 $2.08 4 wks
50+ $1.76 4 wks
$3.53

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Internal Diameter (d) 8.1
Material Thickness (S) 2
Material Spring Steel
Outside Dia. (D) 14.8
Screw Size M8
Screw Type (ass´y) Pan Head
Standard DIN 127 B

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team