MD0127MQB050

Spring Steel Split Lock Washers for M5 Screw, 5.1mm (ID), 9.2mm (OD)
Qty Range Price/Unit Ships Within
1 - 9 $3.53 4 wks
10 - 24 $2.53 4 wks
25 - 49 $2.08 4 wks
50+ $1.76 4 wks
$3.53

Availability: 1.98 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Internal Diameter (d) 5.1
Material Thickness (S) 1.2
Material Spring Steel
Outside Dia. (D) 9.2
Screw Size M5
Screw Type (ass´y) Pan Head
Standard DIN 127 B

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team