MD0127MQB030
Spring Steel Split Lock Washers for M3 Screw, 3.1mm (ID), 6.2mm (OD)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.53 | 4 wks |
10 - 24 | $2.53 | 4 wks |
25 - 49 | $2.08 | 4 wks |
50+ | $1.76 | 4 wks |
$3.53
Availability: 5.74 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Internal Diameter (d) | 3.1 |
---|---|
Material Thickness (S) | 0.8 |
Material | Spring Steel |
Outside Dia. (D) | 6.2 |
Screw Size | M3 |
Screw Type (ass´y) | Pan Head |
Standard | DIN 127 B |