MD0125MXO060
6.4mm I.D., 12.5mm O.D., 1.6mm Thick Flat Washers
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.48 | 4 wks |
10 - 24 | $3.11 | 4 wks |
25+ | $2.52 | 4 wks |
$4.48
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 6.4 |
---|---|
Material | Stainless Steel |
Outside Diameter | 12 |
Thickness | 1.6 (+/-0.20) |
Washer Type | Flat Washer |