MD0125MXO025

2.7mm I.D., 6.5mm O.D., 0.5mm Thick Flat Washers
Qty Range Price/Unit Ships Within
1 - 9 $2.50 4 wks
10 - 24 $1.5 4 wks
25+ $1.08 4 wks
$2.50

Availability: 13.7 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 2.7
Material Stainless Steel
Outside Diameter 6
Thickness 0.5 (+/-0.10)
Washer Type Flat Washer

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team