MD0125MCA060

6.4mm I.D., 12.5mm O.D., 1.6mm Thick Flat Washers
Qty Range Price/Unit Ships Within
1 - 9 $2.41 4 wks
10 - 24 $1.41 4 wks
25+ $0.99 4 wks
$2.41

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 6.4
Material Zinc Plated Steel
Outside Diameter 12
Thickness 1.6 (+/-0.20)
Washer Type Flat Washer

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team