MD0125MCA050
5.3mm I.D., 10mm O.D., 1mm Thick Flat Washers
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $1.89 | 11 wks |
10 - 24 | $1.04 | 11 wks |
25+ | $0.68 | 11 wks |
$1.89
Availability: 11 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 5.3 |
---|---|
Material | Zinc Plated Steel |
Outside Diameter | 10 |
Thickness | 1 (+/-0.10) |
Washer Type | Flat Washer |