MD0125MCA030
3.2mm I.D., 7mm O.D., 0.5mm Thick Flat Washers
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $1.77 | 11 wks |
10 - 24 | $0.95 | 11 wks |
25+ | $0.63 | 11 wks |
$1.77
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 3.2 |
---|---|
Material | Zinc Plated Steel |
Outside Diameter | 7 |
Thickness | 0.5 (+/-0.10) |
Washer Type | Flat Washer |