MD0085MXO040X020
M4 X 0.7 Pan Head Machine Screw, 20mm Length, made from Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $12.59 | 11 wks |
5 - 9 | $11.36 | 11 wks |
10 - 24 | $10.64 | 11 wks |
25 - 49 | $10 | 11 wks |
50+ | Request for Quote |
$12.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Pan |
Material | 304 Stainless Steel |
Thread Class | DIN 85 |
Thread Length (mm) | 20 |
Thread Size (#) | M4 X 0.7 |