MD0085MXO025X020
M2.5 X 0.45 Pan Head Machine Screw, 20mm Length, made from Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $9.60 | 11 wks |
5 - 9 | $8.58 | 11 wks |
10 - 24 | $7.98 | 11 wks |
25 - 49 | $7.45 | 11 wks |
50+ | Request for Quote |
$9.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Pan |
Material | 304 Stainless Steel |
Thread Class | DIN 85 |
Thread Length (mm) | 20 |
Thread Size (#) | M2.5 X 0.45 |