MD0084MXO060X008
M6 X 1 Fillister Head Machine Screw, 8MM Length, Made From Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $16.99 | 11 wks |
5 - 9 | $15.42 | 11 wks |
10 - 24 | $14.5 | 11 wks |
25 - 49 | $13.67 | 11 wks |
50+ | Request for Quote |
$16.99
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Fillister |
Material | 304 Stainless Steel |
Thread Class | DIN 84 |
Thread Length (mm) | 8 |
Thread Size (#) | M6 X 1 |