MD0084MXO040X035
M4 X 0.7 Fillister Head Machine Screw, 35MM Length, Made From Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $15.67 | 11 wks |
5 - 9 | $14.21 | 11 wks |
10 - 24 | $13.34 | 11 wks |
25 - 49 | $12.56 | 11 wks |
50+ | Request for Quote |
$15.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Fillister |
Material | 304 Stainless Steel |
Thread Class | DIN 84 |
Thread Length (mm) | 35 |
Thread Size (#) | M4 X 0.7 |