MD0084MXO040X020

M4 X 0.7 Fillister Head Machine Screw, 20MM Length, Made From Stainless Steel
Qty Range Price/Unit Ships Within
1 - 4 $9.17 4 wks
5 - 9 $8.18 4 wks
10 - 24 $7.6 4 wks
25 - 49 $7.08 4 wks
50+ Request for Quote
$9.17

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Slotted
Head Type Fillister
Material 304 Stainless Steel
Thread Class DIN 84
Thread Length (mm) 20
Thread Size (#) M4 X 0.7

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team