MD0084MXO040X016
M4 X 0.7 Fillister Head Machine Screw, 16MM Length, Made From Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $7.98 | 4 wks |
5 - 9 | $7.07 | 4 wks |
10 - 24 | $6.54 | 4 wks |
25 - 49 | $6.09 | 4 wks |
50+ | Request for Quote |
$7.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Fillister |
Material | 304 Stainless Steel |
Thread Class | DIN 84 |
Thread Length (mm) | 16 |
Thread Size (#) | M4 X 0.7 |