MD0084MXO030X020
M3 X 0.5 Fillister Head Machine Screw, 20MM Length, Made From Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $6.54 | 11 wks |
5 - 9 | $5.75 | 11 wks |
10 - 24 | $5.29 | 11 wks |
25 - 49 | $4.89 | 11 wks |
50+ | Request for Quote |
$6.54
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Fillister |
Material | 304 Stainless Steel |
Thread Class | DIN 84 |
Thread Length (mm) | 20 |
Thread Size (#) | M3 X 0.5 |