MD0084MXO030X008
M3 X 0.5 Fillister Head Machine Screw, 8MM Length, Made From Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $5.13 | 4 wks |
5 - 9 | $4.48 | 4 wks |
10 - 24 | $4.11 | 4 wks |
25 - 49 | $3.78 | 4 wks |
50+ | Request for Quote |
$5.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Fillister |
Material | 304 Stainless Steel |
Thread Class | DIN 84 |
Thread Length (mm) | 8 |
Thread Size (#) | M3 X 0.5 |