MD0084MXO025X005
M2.5 X 0.45 Fillister Head Machine Screw, 5MM Length, Made From Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $11.32 | 4 wks |
5 - 9 | $10.17 | 4 wks |
10 - 24 | $9.5 | 4 wks |
25 - 49 | $8.91 | 4 wks |
50+ | Request for Quote |
$11.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Fillister |
Material | 304 Stainless Steel |
Thread Class | DIN 84 |
Thread Length (mm) | 5 |
Thread Size (#) | M2.5 X 0.45 |