MD0084MXO020X006
M2 X 0.4 Fillister Head Machine Screw, 6MM Length, Made From Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $10.98 | 11 wks |
5 - 9 | $9.86 | 11 wks |
10 - 24 | $9.2 | 11 wks |
25 - 49 | $8.61 | 11 wks |
50+ | Request for Quote |
$10.98
Availability: 45.5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Fillister |
Material | 304 Stainless Steel |
Thread Class | DIN 84 |
Thread Length (mm) | 6 |
Thread Size (#) | M2 X 0.4 |