MD0084MXO016X004
M1.6 X 0.35 Fillister Head Machine Screw, 4MM Length, Made From Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $13.79 | 11 wks |
5 - 9 | $12.47 | 11 wks |
10 - 24 | $11.7 | 11 wks |
25 - 49 | $11.01 | 11 wks |
50+ | Request for Quote |
$13.79
Availability: 30.9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Type | Fillister |
Material | 304 Stainless Steel |
Thread Class | DIN 84 |
Thread Length (mm) | 4 |
Thread Size (#) | M1.6 X 0.35 |