KZSTP5-18L
Module 5, 18-Tooth Ground Alloy Steel (SCM440) Helical Gear, Left-Handed.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KZSTP5-18LJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KZSTP5-18LJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $786.38 | 3 wks |
| 10 - 24 | $767.2 | 3 wks |
| 25 - 49 | $731.51 | 3 wks |
| 50 - 99 | $699 | 4 wks |
| 100+ | $655.31 | 4 wks |
$786.38
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (d) | 25mm |
|---|---|
| Face Width (S) | 50mm |
| Helix Angle & Hand | 19°31'41" Left Hand |
| Hub Projection (l) | 25mm |
| Module (Normal) | 5 |
| No. Of Teeth | 18 |
| Outside Dia. (D) | 110mm |
| Pitch Dia. (P.D.) | 95.49mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial / Alloy Steel |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities