KZSTD3-2000RJ
Module 3, 2000mm Hardened Ground Carbon Steel (DIN C45) Helical Rack with Mounting Holes, Right-Handed.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $1796.02 | 3 wks |
| 10 - 24 | $1752.21 | 3 wks |
| 25 - 49 | $1670.71 | 3 wks |
| 50 - 99 | $1596.46 | 4 wks |
| 100+ | $1496.68 | 4 wks |
$1,796.02
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 29 mm |
|---|---|
| Finish Type | Plain |
| Helix Direction | Right |
| Module | 3 |
| Mounting Hole Size | 9mm |
| Number of Mounting Holes | 16 |
| Pitch Height (D) | 26 |
| Pressure Angle (°) | 20° |
| Quality Class / Material | Commercial / Carbon Steel |
| Stock Length (A) | 2000mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities