KSW2.5-R2
Module 2.5 Steel (S45C) Worm with Bore, Right-Handed, Two Leads.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KSW2-R2J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KSW2-R2J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $38.40 | 3 wks |
| 10 - 24 | $37 | 3 wks |
| 25 - 49 | $35.59 | 3 wks |
| 50 - 99 | $34.2 | 4 wks |
| 100+ | Request for Quote |
$38.40
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Set Screw / keyway | 15mm/No SS/No Keyway |
|---|---|
| Configuration | With Bore / 2 Starts |
| Face Width (FW) | 45 mm |
| Hub Dia. | 30 mm |
| Material (Quality Class) | Mild Steel / Commercial |
| Module (Pitch) | 2.5 |
| Outside Dia. (O.D.) | 42 mm |
| Overall Width | 63 mm |
| Pressure Angle (°) | 20° |
| Worm Specifications | 7°46' R.H./2 Threads/37mm PD |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities