KSUSCP5-30J12
Circular Pitch 5 - 30 Tooth Stain less Steel Spur Gear with 12mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $105.15 | 2 wks |
5 - 9 | $95.94 | 2 wks |
10+ | $92.72 | 2 wks |
$105.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Face Width | 15 mm |
Hub Dia. (0 = Hubless) | 38 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 1.591 |
No. Of Teeth | 30 |
Pitch Dia. | 47.74 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |