KSUSCP5-20J8
Circular Pitch 5 - 20 Tooth Stain less Steel Spur Gear with 8mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $63.87 | 2 wks |
5 - 9 | $59.77 | 2 wks |
10+ | $57.99 | 2 wks |
$63.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 15 mm |
Hub Dia. (0 = Hubless) | 25 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 1.591 |
No. Of Teeth | 20 |
Pitch Dia. | 31.83 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |