KSUSCP10-30J20
Circular Pitch 10 - 30 Tooth Stain less Steel Spur Gear with 20mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $291.53 | 2 wks |
5 - 9 | $286.59 | 2 wks |
10+ | $284.9 | 2 wks |
$291.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 20 mm |
---|---|
Face Width | 30 mm |
Hub Dia. (0 = Hubless) | 75 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 3.183 |
No. Of Teeth | 30 |
Pitch Dia. | 95.49 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |