KSUSCP10-25J28
Circular Pitch 10 - 25 Tooth Stain less Steel Spur Gear with 28mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $232.92 | 2 wks |
5 - 9 | $224.01 | 2 wks |
10+ | $220.99 | 2 wks |
$232.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 28 mm |
---|---|
Face Width | 30 mm |
Hub Dia. (0 = Hubless) | 60 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 3.183 |
No. Of Teeth | 25 |
Pitch Dia. | 79.57 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |