KSUSCP10-25
Circular Pitch 10 - 25 Tooth Stain less Steel Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $166.41 | 2 wks |
10 - 24 | $159.46 | 2 wks |
25 - 49 | $152.57 | 2 wks |
50 - 99 | $145.74 | 3 wks |
100+ | Request for Quote |
$166.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 20 mm |
---|---|
Face Width | 30 mm |
Hub Dia. (0 = Hubless) | 60 mm |
Hub Style | With Hub No Set Screw |
Module (Pitch) | 3.183 |
No. Of Teeth | 25 |
Pitch Dia. | 79.57 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |