KSUSA4-50J40
Module 4, 50 Tooth Stainless Steel Hubless Spur Gear with 40mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $648.81 | 2 wks |
5 - 9 | $643.9 | 2 wks |
10+ | $642.43 | 2 wks |
$648.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 40 mm |
---|---|
Face Width | 40 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless with Keyway |
Module (Pitch) | 4 |
No. Of Teeth | 50 |
Pitch Dia. | 200 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |