KSUSA3-40J40
Module 3, 40 Tooth Stainless Steel Hubless Spur Gear with 40mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $271.91 | 2 wks |
5 - 9 | $266.03 | 2 wks |
10+ | $264.44 | 2 wks |
$271.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 40 mm |
---|---|
Face Width | 30 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless with Keyway |
Module (Pitch) | 3 |
No. Of Teeth | 40 |
Pitch Dia. | 120 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |